IESNA:LM-63-2002
[TEST]P1056006
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3894
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1955.3 1940.9 1932.3 1917.9 1899.2 1873.3 1843.1 1808.5 1769.7 1726.5
1679.1 1627.3 1572.6 1516.5 1456 1394.2 1330.9 1266.1 1198.5 1129.4
1056.1 985.6 913.6 841.7 768.3 694.9 620.1 541 466.2 395.7
319.4 251.8 187 126.6 71.9 25.9 0
1955.3 1963.9 1953.9 1932.3 1902.1 1866.1 1822.9 1775.5 1725.1 1669
1610 1546.7 1480.5 1412.9 1342.4 1269 1195.6 1120.8 1046 969.7
893.5 815.8 739.5 663.3 588.5 515.1 443.1 374.1 305 241.7
194.2 152.5 113.7 79.1 48.9 23 0
1955.3 1946.7 1928 1892 1848.8 1801.4 1745.2 1683.4 1617.2 1545.3
1470.4 1389.9 1307.9 1224.4 1141 1056.1 974.1 893.5 815.8 736.7
661.8 589.9 519.4 454.7 388.5 339.6 297.8 260.4 223 188.5
155.4 125.2 96.4 69.1 44.6 21.6 0
1955.3 1949.5 1917.9 1873.3 1821.5 1762.5 1697.8 1622.9 1539.5 1453.2
1364 1273.3 1182.7 1092 1002.8 916.5 830.2 749.6 674.8 604.3
535.2 467.6 418.7 379.8 339.6 300.7 264.7 233.1 201.4 171.2
142.4 116.5 89.2 64.7 41.7 18.7 0
1955.3 1952.4 1926.5 1881.9 1825.8 1765.4 1692 1611.4 1526.5 1434.5
1338.1 1240.2 1148.1 1056.1 966.9 879.1 800 722.3 648.9 579.8
509.3 454.7 412.9 374.1 333.8 297.8 263.3 231.6 201.4 171.2
143.9 116.5 90.6 64.7 41.7 20.1 0
